The MX0045A InfiniiMax 4 Adapter is required to bridge the compatibility of InfiniiMax 4 Series probes with the legacy (InfiniiMax III / III+) Probe Heads.
Documents
Compatibility
| InfiniiMax III+ Probe Heads | Compatible |
|---|---|
| N5444A 2.92 mm, 3.5 mm SMA Head (30 GHz) | Yes |
| N2836A Solder-In Head (26 GHz) | Yes |
| MX0109A Extreme Temperature Solder-In Head (26 GHz) [with N5450B Extreme Temp. Extension Cable] | Yes |
| InfiniiMax III Probe Heads | Compatible |
|---|---|
| N5445A Browser Head (30 GHz) | Yes |
| N5439A ZIF Head [with N2838A PCB ZIF Tip (25 GHz) and N5440A Ceramic ZIF Tip (28 GHz)] | Yes |